Grundfos Unilift AP – Drainage, effluent and domestic sewage pumps

The Unilift AP pump is a single-stage submersible pump designed for pumping drainage water and effluent.

The Unilift AP pump is a single-stage submersible pump designed for pumping drainage water and effluent.

Applications

  • Groundwater lowering
  • Pumping in drainage pits
  • Pumping in surface water pits with inflow from roof gutters, shafts, tunnels, etc.
  • Emptying ponds, tanks, etc.
  • Pumping of fibre-containing wastewater from laundries and industries
  • Pumping of domestic wastewater without discharge from water closets.

Automatic operation
The pump is available for automatic as well as manual operation and can be installed in a permanent installation or used as a portable pump.
Maximum particle size: 12 mm.
Liquid temperature range: 0°C to +55°C.


    Facebook Twitter LinkedIn