Grundfos Control MPC - Control variants

Grundfos Control MPC is used for controlling and monitoring of booster systems and circulation systems (HEAC)

Control MPC are divided into eight control variants depending on the type of pumps being controlled by CU 351; pumps with integrated frequency converter (Control MPC-E, -ED and -ES), pumps connected to external frequency converter (Control MPC-EF, -EDF and –F) and fixed speed pumps (Control MPC-S).

Furthermore, a Control MPC series 2000 variant is also available for controlling Grundfos Series 2000 pumps.

If your consumption profile varies during the day, we recommend a control variant designed to control Grundfos pumps connected to frequency converters. A Control MPC-E control variant is preferable. This control variant offers you the highest degree of adaptation to the demand with the lowest possible energy consumption. The end result is a product range with an unparalleled degree of flexibility.

The Grundfos Control MPC systems are available in a variety of configurations to ensure that there’s a model avail­able for every application, as the illustration shows.


    Facebook Twitter LinkedIn